Loading...

Submeter, Outdoor, Universal Voltage, 3 Phase 3 Wire/4 Wire, 20A-5000A, (3) 18 Inch Rogowski Current Transformers, Electric Meter Kit

4OUMR-R18

Outdoor Series 4000 Submeter, Universal Voltage 3-phase 3W/4W Modbus Submeter Kit (CTs Included), (3) 18" Rogowski Coil Current Transformers (CT), (20A-5000A), NEMA 4X Enclosure

The VerifEye™ Series 4000 Industrial ModBus Submeter Kits are revenue-grade (ANSI C12.20 Class 0.5%) kWh electrical meters. The device combines exceptional performance and easy installation for a cost-effective energy monitoring solution. The VerifEye Series 4000 Industrial ModBus Meter Kits are available in standalone DIN Rail Mount or NEMA 4X Enclosure, 3-phase, advanced communication meter kits with split core or flexible rope-style Rogowski Current Transformers (CTs) for compact or irregular shaped conductors. Combinations of serial communication, pulse output and phase alarms are provided to suit a wide variety of applications.

Do you have a question about submetering?

Contact us to learn more.

Country of Origin : United States

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477702413

  • Electrical Specifications

    Amperage : 5000 A

    Voltage : Universal

  • Product Features

    CT Type : Rogowski Coil

    CTs Included : 3 Rogowski Coil CTs

    Communication : ModBus/RTU, Pulse Output

    Enclosure : Outdoor (NEMA 4X)

    Meter Configuration : Single Meter

    Product Line : Series 4000 Kit

  • Type

    Product Type : Submeter and Current Transformer(s)

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

Features & Benefits

  • Outdoor NEMA 4X enclosure
  • 18" Rogowski Coil CT (20-5000A)
  • ANSI 12.20 0.5% Accuracy, IEC 62053-22 Class 0.5S
  • Real energy output and phase loss alarm output
  • 90-600VA versatility with fewer models to stock
  • One device serves multiple locations
  • User-enabled password protection to protect meter from tampering
  • Bright, backlit LCD for installation in dark areas and viewing real time data
  • System integration via ModBus RTU - RS-485 2-wire with shield
  • CSI Approved for California Solar Initiative
  • UL Rated
  • CE Compliant

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering

Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering

Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering

How to read Current Transformer Ratings for Submeters - Video

Current Transformer (CT) Installation and Orientation for Submeters - Video

Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility

Submetering - How to Submeter - Video - Step 2 - Planning

Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications