Loading...

49 Series Female Receptacle, 313-777 MCM, Single Hole Bus Bar

49FR1-CGY

Rhino-Hide 49 Series Single Pole Female Receptacle (Color Coded Metal Housing, Contact, & Dust Cap), Single Hole Bus Bar, Industrial Grade, 313MCM-777MCM Cable, 1000 Volt, 1135 Amp Max - GRAY

Designed for the most extreme, demanding conditions, the 49 Series of high amperage devices includes male and female plugs, panel mount receptacles and accessories. They are an ideal solution for installations on both new and existing silicon-controlled rectifiers (SCRs) and generator stations as well as on generator stations and new oil or gas rigs.                                              

  • Cast aluminum powder-coated receptacle housing is color-coded for quick visual identification of circuit and phase connections
  • TPV cap prevents contamination when receptacle is not in use
  • Captive stainless steel clevis bracket accepts industry standard lockout; "X" versions feature 45° for easier access in smaller panels
Country of Origin : Please Contact Customer Service

Instruction Sheet

Technical Information

  • General Information

    UPC : 078477391211

  • Electrical Specifications

    Connector Termination : Bus Bar-Single Hole

    Max. Amperage : 1135 Amp

    Max. Voltage : 1000 Volt

  • Material Specifications

    Bus Bar Contact : Silver-Plated High Conductivity Alloy

    Bus Bar Insulator : Santoprene TPV

    Clevis Pin : Stainless Steel

    Dust Cap : Santoprene TPV

    Housing Gasket : Rubber

    Padlock Bracket : Stainless Steel

    Receptacle Housing : Powder-Coated Cast Aluminum

  • Mechanical Specifications

    Gender : Female

  • Product Features

    Color : Gray

  • Standards and Certifications

    NEMA Rating : Type 3R

    UL : Recognized Component

Features & Benefits

Designed for the most extreme, demanding conditions, the 49 Series of high amperage devices includes male and female plugs, panel mount receptacles and accessories. They are an ideal solution for installations on both new and existing silicon-controlled rectifiers (SCRs) and generator stations as well as on generator stations and new oil or gas rigs.                                              

  • Cast aluminum powder-coated receptacle housing is color-coded for quick visual identification of circuit and phase connections
  • TPV cap prevents contamination when receptacle is not in use
  • Captive stainless steel clevis bracket accepts industry standard lockout; "X" versions feature 45° for easier access in smaller panels

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications