49 Series Female Plug, 535 MCM, Crimp Tube Termination
49F53-Y
Rhino-Hide 49 Series Single Pole Female Connector (Contact, Insulator, & Dust Cap), Industrial Grade, Crimped, 535 MCM Cable, 1000 Volt, 898 Amp Max - YELLOW
Designed for the most extreme, demanding conditions, the 49 Series of high amperage devices includes male and female plugs, panel mount receptacles and accessories. They are an ideal solution for installations on both new and existing silicon-controlled rectifiers (SCRs) and generator stations as well as on generator stations and new oil or gas rigs.
- Color-coded connector insulator for quick visual identification of circuit and phase connections
- UV stable, high-performance TPV insulator resists cracking for greater service life
- Leviton plugs mate with other manufacturers' high-amperage single pole plugs and receptacles for fast, easy change out
Color: Yellow
Product Information
- Electrical Specifications - Max. Amperage : 898 - Max. Voltage : 1000 Volt 
- Material Specifications - Cable Clamp : Stainless Steel - Connector Insulator : Santoprene TPV - Connector Retention Ring : Anodized Aluminum - Dust Cap : Santoprene TPV - Female Contact : Silver-Plated High Conductivity Alloy 
- Product Features - Color : Yellow 
- Standards and Certifications - NEMA Rating : Type 3R - UL : Recognized Component 
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
                 
                 
                 
                 
                 
                 
                 
                 
                 
                 
                 
                