Glazed Porcelain Incandescent Lampholder with Pull Chain
49816-C
Instruction Sheet
Technical Information
-
General Information
UPC : 078477322901
Electrical Specifications
Availability : Distribution
Circuit : Single Circuit
Construction : One-Piece
Fits Outlet Box Size : 3-1/4 or 4 Inch
Lamp Socket Base : Medium
Max. Lamp Wattage : 660W
Mounting Type : Twist-Lock
Operator Type : Pull Chain
Sequence : ON-OFF
Standards and Certifications : UL/CSA
Termination : 2 Terminal Screws w/Captive Clamps
Voltage : 250 VAC
Warranty : 1-Year Limited
Wiring Access : Top Wired
Material Specifications
Availability : Distribution
Body Material : Glazed Porcelain
Circuit : Single Circuit
Color : White
Fits Outlet Box Size : 3-1/4 or 4 Inch
Lamp Socket Base : Medium
Mounting Type : Twist-Lock
Operator Type : Pull Chain
Sequence : ON-OFF
Shell Material : Aluminum
Socket Shell Material : Aluminum
Termination : 2 Terminal Screws w/Captive Clamps
Mechanical Specifications
Availability : Distribution
Body Material : Glazed Porcelain
Circuit : Single Circuit
Color : White
Construction : One-Piece
Fits Outlet Box Size : 3-1/4 or 4 Inch
Lamp Socket Base : Medium
Mounting Type : Twist-Lock
Operator Type : Pull Chain
Socket Shell Material : Aluminum
Termination : 2 Terminal Screws w/Captive Clamps
Torque Range : 14 – 18 in.-lbs
Product Features
Construction : One-Piece
Lamp Base : Medium
Lampholder Type : Outlet Box Mount
Light Type : Incandescent
Max. Lamp Wattage : 660W
Sequence : ON-OFF
Standards and Certifications : UL/CSA
Voltage : 250 VAC
Warranty : 1-Year Limited
Wiring Access : Top Wired
Standards and Certifications
CSA Certified : File LR-1863
UL Listed : File E3810
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors