Loading...

Weatherproof Wallplate, 1-Gang

4978-W

1-Gang Duplex Device Receptacle Wallplate, Weather-Resistant, Thermoplastic Nylon, Device Mount, Vertical Self Closing Lid - WHITE

Complies with the National Electric Code® (2017) Section 406.9 for weatherproof enclosures in damp and wet locations.

  • Ruggedly constructed to seal out moisture, dust, debris, and insects, while providing easy access to receptacles and switches
  • Ideal for outdoor power, landscape, accent and holiday lighting
UPC Code: 078477880210
Country of Origin : Mexico

Product Information

  • Product Features

    Color : White

    Construction : Plastic

    Device Type : Straight Blade Receptacles

    Feature : Self Closing Lid

    Gang : 1

    Material : Thermoplastic Nylon

    Mount : Device

    Orientation : Vertical

    Standards and Certifications : UL/CSA

    Type : Weather-Resistant

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications