Loading...

Recessed Horizontal Horizontal Cable Manager, 1RU, 3" D-Rings

49253-RCM

Low-profile, recessed three-ring manager for patch cord distribution. For installation in standard 19" equipment racks and cabinet enclosures.

Color: Black

UPC Code: 078477359884
Country of Origin : Taiwan
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Size : 1RU

    Type : Recessed-Flat

  • Distribution rings are radius-edged (smooth polished) to protect cable from nicks or wear
  • Oversized distribution rings to accommodate patch cords
  • Three-ring design reduces cord stress and improves containment near patch panels
  • Use as an alternate mode of horizontal management between patch panels
  • Position near recessed patch panels for cable management

  • US8464984

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications