Loading...

42" Structured Media Flush-Mount Cover, Metal, White

47605-F42

UPC Code: 078477085073
Country of Origin : Mexico

Product Information

  • Dimensional Data

    Height : 43.25 Inch

    Width : 15.62 Inch

  • Material Specifications

    Color : White

    Enclosure Material : Steel

    Gauge of Steel : 18 Gauge

    Paint Finish : Powder-Coated

  • Product Features

    Color : White

    Gauge of Steel : 18 Gauge

    Height : 43.25 Inch

    Item : Flush Mount Cover

    Paint Finish : Powder-Coated

    Series : Series 420

    Standards and Certifications : ACA/CULUS/UL/TIA/EIA/FCC

    Warranty : 2-Year Limited

    Width : 15.62 Inch

  • Standards and Certifications

    ACA Listed : Yes

    CULUS Listed : Yes

    FCC Rated : Part 68

    TIA/EIA : 568-A 570-A

    UL Listed : Fire and Burglary

  • Flush-mount cover attaches directly to enclosure, utilizing provided screws
  • To open, simply remove screws from enclosure
  • Flush-mount cover overlaps drywall cutout by ¾ inch to hide uneven drywall cuts around the enclosure
  • Cover is manufactured out of 18-gauge steel, powder-coated white
  • Covers protect home networking components and electronics mounted inside the enclosure
  • Flush-mount cover is the most basic, cost-effective option for your Leviton Structured Media Center

Related Videos

Structured Media Panel – Installation
Structured Media Power Supply - Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications