Loading...

42" STRUCTURED MEDIA Enclosure with Flush Mount Cover, Metal, White

47605-42W

42-inch STRUCTURED MEDIA Enclosures terminate home-run wires from wall outlets and provide a distribution point for voice, data, and video wiring in a residence or multiple dwelling unit. These enclosures are ideal for new installations or retrofits. They can be surface mounted or recessed by mounting between wall studs (on 16-inch centers), using provided wood screws for a clean and professionally finished appearance.

Color: White

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477046104

Features & Benefits

  • 42" x 14.38" x 3.60"
  • Positive stops on housing side walls prevent enclosure from falling through studs during installation.
  • One piece white steel unit hold full and half width expansion modules.
  • Mounting guides on cover align screw-holes and reduce the chances of dropping during attachment.
  • Powder-coated white cover features a 3/4 Inch overlap to hide irregular drywall cuts.
  • Multiple knock-outs on top and bottom including two new 2 Inch knock-outs on top, facilitate cable entry and routing.
  • Cut-out in base of enclosure for mounting single gang J-Box kit.
  • Six 3 Inch square self-healing foam grommets accommodate cable bundles.

Related Videos

Structured Media Panel – Installation

Structured Media Power Supply - Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications