Loading...

Locking Connector, 15 Amp, 125 Volt, Industrial Grade, Black & White

4729-CJ

15 Amp, 125 Volt, NEMA L5-15R, 2P, 3W, Locking Connector, Industrial Grade, Grounding, RoHs Compliant - BLACK-WHITE Leviton's Black & White line of industrial grade plugs, connectors, flanged inlets, and outlets offer superior performance, long lasting reliability and features that are backed by a limited lifetime warranty:
  • One piece contacts reduce friction and overheating
  • Unique cord clamp accepts wide range of cord sizes
  • Rugged nylon construction resists impact, sunlight, chemicals, and rough use
  • Industry exclusive limited lifetime warranty

Color: Black-White

UPC Code: 078477439777
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA L5-15R

Product Information

  • Environmental Specifications

    Environment : Dry

  • Product Features

    Amperage : 15 A

    Assembly Screws : Steel, Zinc Plated

    Blades/Contacts : Solid Brass

    Body Material : Impact Modified Nylon

    Brand : Black and White

    Color : Black-White

    Cord Range : .240 - .700

    Flammability : Rated HB or better UL94

    Grounding : Grounding

    NEMA : L5-15R

    Pole : 2

    Standards and Certifications : UL/CSA

    Voltage : 125 VAC

    Warranty : Limited Lifetime Warranty Warranty

    Wire : 3

    Wire Gauge : 18-10 AWG

  • For fast assembly Black & White devices feature:
  •  Backed-out, color-coded brass terminal screws
  •  Deep slotted triple drive face module and cord clamp screws
  •  Deep wire wells with transparent wiring chambers
  • Single piece 0.035 inch thick contacts with NO rivets for longest life and continuous conductivity
  • Nylon face module features Amperage, Voltage, and NEMA configuration molded into face for easy identification and replacement.
  • Fluted nylon housing makes it easier to grip with gloves and in debris-laden environments
  • Thick-walled, super tough nylon housing resists abuse and impact
  • Single piece external cord clamp includes catalogue number and NEMA configuration for easy identification
  • External cord clamp accepts wire mesh connection grips
  • Connectors ship with standard white and black cord clamp. Color-coded cord clamps available to identify amperage or equipment. Choose from blue, green, yellow, red, and orange
  • RoHs Compliant

Related Videos

Black and White Connector - Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications