75 Ft Hook & Loop Bulk Roll, Orange
43115-75O
Hook and loop bulk rolls are used for low-voltage multimedia and cord management. While other methods of cable support have the potential to kink or crimp, hook and loop bulk rolls offer a great way to safely organize and manage cables.
Color: Orange
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 078477397152
Product Features
Size : 75-Foot
Type : Bulk Rolls
Features & Benefits
- Reusable solution for moves, adds, and changes
- Available in 15-, 75-, and 600-foot bulk rolls
- Offers flexible and orderly cable/cord routing
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors