75' VELCRO® Brand Bulk Roll, Blue
43115-75L
VELCRO® Brand bulk rolls are used for low-voltage multimedia and cord management. While other methods of cable support have the potential to kink or crimp, VELCRO® Brand bulk rolls offer a great way to safely organize and manage cables. VELCRO® is a registered trademark of Velcro IP Holdings LLC. Used with permission.
Color: Blue
UPC Code: 078477397138
Country of Origin : United States
Product Information
Product Features
Size : 75-Foot
Type : Bulk Rolls
- Reusable solution for moves, adds, and changes
- Available in 15-, 75-, and 600-foot bulk rolls
- UL listed for use in plenum or air-handling spaces per NEC, Section 300-22 - maroon products only
- Offers flexible and orderly cable/cord routing
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors