Loading...

Type 2 3-Phase Surge Panel with Enhanced Noise Filtering

42120-DY3

DISCONTINUED Suggested Replacement SKUs: ,

120/208V 3-Phase WYE, 220V 3-Phase Delta, Surge Panel, Enhanced Noise Filtering, NEMA 3R Enclosure, UL 1449 4th Edition Type 2

Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.

UPC Code: 078477846582
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    EMI/RFI Noise Rejection : (-30 to -40 @ 10K - 10MHz)

    Frequency : 50/60Hz

    Recommended Circuit Breaker Rating : 30A, 120/208V

    Surge Technology : 40mm MOV Design

    Voltage Configuration : 120/208 V, 3-Phase WYE; 208 V, 3-Phase Delta

  • Environmental Specifications

    Enclosure : Type 3R

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -10°C to 60°C

    Relative Humidity : 5% to 95% non-condensing

    Storage Temperature Range : -20C to 85C

  • Material Specifications

    Outer Enclosure : Powder Coated Steel

  • Mechanical Specifications

    Connection Type : Parallel - Hardwired via 12 AWG Wire

    Diagnostics : Real Time Protection status LEDs & Audible Alarm

    Remote Monitoring : Dry Contact Leads-N.O./N.C. Form C Rated at 7Amps @ 240VAC or 30 VDC

    Surge Counter : No

  • Performance Data

    MCOV L-G : 300

    MCOV L-L : 254

    MCOV L-N : 150

    MCOV N-G : 150

    Maximum Surge Current, Per Mode (Per Phase) : 80kA (160kA)

    Nominal Discharge Current Rating : 3kA

    Short Circuit Current Rating : 100kA

    VPR L-G : 1200

    VPR L-L : 1000

    VPR L-N : 700

    VPR N-G : 700

  • Product Features

    Replaceable Modules : No

  • Standards and Certifications

    ANSI/IEEE Category A, B and C : C-62.41 & 62.45

    UL 1449 4th Edition : cULus Listed Type 2

  • Warranty

    Warranty : 5-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications