Loading...

IEC Pin & Sleeve Inlet

4100B5W

DISCONTINUED Suggested Replacement SKUs:

100 Amp, 600 Volt 3-Phase, 3P, 4W, Inlet North American Pin & Sleeve Inlet, Industrial Grade, IP67, Watertight - BLACK

Leviton’s pin and sleeve devices are easy to use. Matching amperage and voltage requirements is literally as easy as matching colors and telling time. The amperage rating is related to the size of the device; devices of the same amperage are the same size. The voltage rating is related to the location of the ground sleeve on the female device and the number of conductors. This location is based on a clock face with the key-way at the 6 o’clock position. The ground sleeve is positioned at a specific hour location, depending on the device’s voltage rating.

Country of Origin : Please Contact Customer Service

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477838389

  • Electrical Specifications

    Amperage : 100 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : 3000V for 1 min.

    Endurance : Up to 250 connects and disconnects, under load, at full rated current and voltage

    Insulation Resistance : 500V for 1 min; >= 5MΩ

    Phase : 3-Phase

    Pole : 3

    Voltage : 600 VAC

    Wire : 4

  • Environmental Specifications

    Corrosion Resistance : Ferrous parts immersed in 20°C, 10 percent ammonium chloride solution for 10 min

    Flammability : Rated V-0 per UL 94

    IP Rating : IP67/IP69K

    Moisture Resistance : Per UL 1682, immersed for 24 hours in 5cm of 25°C water

  • Material Specifications

    Body Material : Valox 357

    Contact Carrier : Reinforced Nylon

    Gasket Material : Chloroprene

    Locking Ring : Valox 357

    Mounting Flange : Valox 357

    Phase and Ground Pins : Brass

    Terminal Screws : Stainless Steel

  • Product Features

    Series : Standard Series

  • Standards and Certifications

    CE Marking : Per low voltage directives 73/23/EEC, 93/68/EEC

    CSA Certified : C22.2 No 182.1

    IEC Rating : 60309-1 and 60309-2

    UL Listed : 1682 and 1686

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications