Loading...

Standard Telephone Wall Jack, 6P4C x F, Screw Terminals, White

40259-W

UPC Code: 078477784013
Country of Origin : United States

Product Information

  • Material Specifications

    Housing/Plate Material : High-Impact Plastic

  • Mechanical Specifications

    Jack Style : 1 Modular and 1 F-Type

    Mount : Box

    Mounting Type : Standard Wallplate Flush

    Position / Conductor : 6P4C

    Quantity of Jacks : 2

    Termination Type : Screw Terminals

    Wiring Type : Type 625D

  • Product Features

    Color : White

    Jack Style : 1 Modular and 1 F-Type

    Jack Type : Telephone/Video

    Mount : Box

    Mounting Type : Standard Wallplate Flush

    Position / Conductor : 6P4C

    Quantity of Jacks : 2

    Standards and Certifications : UL

    Style : Standard

    Termination Type : Screw Terminals

    Type : Telephone & Video Wallplates

    Wallplate : Included

    Warranty : 1-Year Limited

    Wiring Type : Type 625D

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications