Loading...

Mounting Bracket - Type 89D for M type blocks

40089-D

Color: White

UPC Code: 078477123560
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Product Family : Patch Panels

    Category : Empty

    Labeling : Silk-screened port numbers, white labels

    Panel Shape : Zero-U

    Ports : 12

    RU : 0

    Shielding : Unshielded

    Termination : 110-Style Patch Block

    Color : White

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications