Loading...

Submeter, Outdoor, 208-480VAC, 3 Phase 3 Wire/4 Wire, Max 100A, 3 Split Core Current Transformers, Electric Meter Kit

3OUMT-1M

Modbus TCP/BACnet IP Submeter - Outdoor Series 3500 Multi-Function Universal Voltage (208-480VAC) 3 PHASE 3W/4W Submeter Kit (CTs included), 3 100A Split Core Current Transformers (CT)

Provides highly accurate, multi-functional smart-metering solutions for seamless integration into advanced building control management systems. The Series 3300 & 3500 submeters feature advanced communication protocols to enable tracking, monitoring and verification of real-time energy use and easy building management system integration. Series 3300 communicates via Modbus RTU or BACnet MS/TP over RS-485 and Ethernet enabled Series 3500 features Modbus TCP/IP and BACnet IP. Both meters deliver universal voltage performance, offer standard isolated pulse outputs, and easily integrate with building management systems.

Do you have a question about submetering?

Contact us to learn more.

UPC Code: 078477631300
Country of Origin : United States

Product Information

  • Electrical Specifications

    Amperage : 3 A

    Voltage : 9.18 VDC

  • Product Features

    CTs Included : 3 Split Core CTs

    Communication : Pulse Output, Ethernet, ModBus TCP/IP, BACnet IP

    Enclosure : Outdoor (NEMA 4X)

    Meter Configuration : Single Meter

    Product Line : Series 3500 Kit

  • Type

    Product Type : Submeter and Current Transformer(s)

  • Series 3500: Enabled by Ethernet, uses Modbus TCP/IP and BACnet IP
  • Isolated pulse output
  • Integrates easily with building management systems
  • Highly accurate 0.5% accuracy class
  • Delivers universal voltage performance
  • 208/480V 2PH 2W, 120/208V 2PH 3W, 240/480V 3PH 3W, 120/208V, 277/480V 3PH 4W, 240/480V 3PH 4W DELTA
  • 100-5000 Amps
  • Outputs kWh, Demand - Instant & Peak, Per Phase & Total kWh, kW, kVAR, VAR, AMPS Interval Data
  • Certified to all applicable standards of ANSI C12.1
  • Utilizes split and solid core current transformers (CTs) that are certified to all revenue grade accuracy standards
  • Up to three sets of CTs per phase can be paralleled per meter

Related Videos

VerifEye™ Submetering Solutions

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications