Loading...

Three Cell, Far Cyc, Light Fixture, Stagepin Connector

3FC1V-22B

DISCONTINUED

Three Light Far Cyc 120V with "C" Clamp, Hanging Yoke, and Stagepin Connector

The NSI/Leviton Far Cyc series is a 1500 watt maximum per section theatrical light designed to provide a broad wash of light. Often, a Cyc Strip is used in pairs -- one as a footlight, one as a hanging fixture -- to provide even light coverage. Each Far Cyc section will uniformly illuminate 40 vertical feet of cyc on 12-Inch (3.6 m) centers, 10-Feet (3.3 m) from the cyc. Designed to operate on 20 amp circuits.
UPC Code: 07847715857
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Voltage : 100/240 VAC

  • Product Features

    Lamp Type : Incandescent

    Product Category : Fixtures

    Product Line : 3FCXX

    Product Type : Far Cyc

    Style : Cyc

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications