Combination Coverplate, Two-Gang
3241W-E
Two-Gang, 1-GFCI with Weather-Resistant Flip-Lid, 1-Blank Coverplate - BLACK
Leviton’s line of temporary power solutions now includes industrial grade portable outlet boxes with coverplates and weather resistant flip lids. For applications ranging from industrial and processing plants to construction and maintenance to entertainment and theater, these durable devices will help to deliver the power you need, where you need it. Constructed of high-performance TPV, these boxes maintain their integrity in most any temperature, are extremely resistant to harsh chemicals and exhibit excellent strength and resistance to fatigue. They are available in single and two-gang sizes, both feed-thru and pendant style. Plus, you can choose either high-visibility yellow (for most industrial and commercial applications) or black (for entertainment applications). Coverplates and Flip lids are available in many common configurations.
Color: Black
Product Information
Environmental Specifications
Flammability : Rated V-0 (Plate), HF-1 (Gasket) per UL 94
Operating Temperature : -40°C to 93°C
Material Specifications
Gasket : Neoprene/EPDM/SBR Blend
Mounting Screws : Stainless Steel
Plate Material : Polycarbonate
Spring Hinge Components : Stainless Steel
Product Features
Color : Black
Device Type : Cover
Gang : 2
Standards and Certifications
RoHS : Compliant
UL Listed : 514D
Warranty
Warranty : 2-Year Limited
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors