15 Amp Single-Pole Toggle CO/ALR Switch, Grounding, Ivory
2651-2I
15 Amp, 120 Volt, Toggle CO/ALR Single-Pole AC Quiet Switch, Residential Grade, Grounding, Side Wired, - Ivory
Tried-and-true toggle designs, Leviton Residential Grade AC Quiet Switches cover all the bases; they install easily and are available in standard and illuminated versions. Their toggles and frames are constructed of impact-resistant thermoplastic, and they feature large head, hardened triple-drive screws for easy installation. Leviton’s traditional switches are compatible with a wide range of Leviton plastic and metal wallplates.Color: Ivory
Product Information
Updated
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic
Color : Ivory
Feature : CO/ALR
Grounding : Grounding
HP Rating : 1/2HP-120V
Max. Amperage : 12 Amp
Pole : 1
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Side
Torque Range : 14 – 18 in.-lbs
Type : Toggle Switch
Voltage : 120 VAC
Warranty : 2-Year Limited
- Faster installation with side wiring
- Side wire accepts conductors up to #12 AWG
- Large head triple-drive combination screws (Standard, Phillips, Robertson) for fast wiring installation
- Impact-resistant, durable thermoplastic toggle and frame
- Note: CO/ALR devices are for connection to 12 or 10 AWG aluminum conductors.
- Backed by a Limited Two-Year Warranty
Related Videos
Leviton Presents: How to Install a Light Switch
How to strip a wire
Single Pole Switch
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors