Loading...
Product added to your list. To view the list, Click Here

30 Amp, 600 Volt, Single Receptacle w/ Fiberglass Reinforced

25403

30 Amp-600 VAC / 20 Amp-250 Volt DC 4-Pole 5-Wire Grounding. Single Receptacle w/ Fiberglass Reinforced Nylon Interior w/ Cast Iron and Steel Shell. Fits FS or FD Boxes

Leviton’s industry leading locking devices, such as our Power Interrupting line of industrial and hospital grade plugs, connectors and flush receptacles offer superior performance, long lasting reliability and other features that are backed by a 10-year limited warranty.

UPC Code: 07847780907
Country of Origin : United States

Product Information

  • Electrical Specifications

    Amperage : 30/20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 1500V per UL498

    Grounding : Grounding

    Pole : 4

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

    Voltage : 250 VDC/600 VAC

    Wire : 5

  • Environmental Specifications

    Environment : Dry

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 105°C

  • Material Specifications

    Body Material : Phenolic

    Color : Black

    Grounding Screw : Brass

    Interior Material : Phenolic

    Line Contacts : 0.030" Thick Bronze

    Receptacle Contact Support : 0.020" Thick Bronze

    Strap Material : Brass

    Terminal Screws : Brass

  • Mechanical Specifications

    Product ID : Ratings permanently marked on device

    Terminal Accom. : 10-14 AWG

    Termination : Back & Side

  • Product Features

    Color : Black

    Feature : Power Interrupting

  • Standards and Certifications

    CSA : Certified

    UL : 498

    cULus : Listed

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications