Loading...

23354

Fluorescent Lampholder, with internal shunt,pedestal base, STD. Twist In, 660W-600V, Medium Bi-Pin, Color: White. With Quickwire Body containing mounting base slot, side wings, three bosses, two side slots for 20GA Panel, two base slots for 18GA panel. Body marked UL AND CSA.

Country of Origin : Please Contact Customer Service

Product Information

  • Mechanical Specifications

    Contact Type : Turn-Type

    Mounting Type : Slide-On

    Panel Thickness : 20 Ga. Panel

    Termination : Quick-Connect 18AWG Solid or Str. Tinned

  • Product Features

    Contact Type : Turn-Type

    Lamp Base : Medium

    Lamp Contacts : Bi-Pin

    Lampholder Type : Linear

    Light Type : Fluorescent

    Mounting Type : Slide-On

    Panel Thickness : 20 Ga. Panel

    Style Name : Tall Profile

    Termination : Quick-Connect 18AWG Solid or Str. Tinned

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications