Loading...

V-0-Max Flush Mtg Locking Receptacle

2320-BU

20 Amp, 250 Volt, NEMA L6-20R, 2P, 3W, Flush Mtg Locking Receptacle, Industrial Grade, Grounding, V-0-MAX - BLUE

UPC Code: 078477925577
Country of Origin : Mexico
NEMA 5-15R

Product Information

  • Electrical Specifications

    Amperage : 20 A

    Current Limiting : Full Rated Current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Isolated Ground

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 250 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-0 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Base Material : Valox

    Body Material : Valox 357

    Color : Blue

    Cover Material : Valox 357

    Face Material : Valox

    Ground Contacts : Brass

    Grounding Screw : Chromated Brass

    Line Contacts : Brass

    Strap Material : Nickel-Plated Brass

    Terminal Screws : Chromated Brass

  • Mechanical Specifications

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Terminal Accom. : 14-8 AWG

    Terminal ID : Marked on Device

    Termination : Back & Side

  • Product Features

    Base Material : Valox

    Color : Blue

    Face Material : Valox

    NEMA : 5-15R

    Warranty : Limited Lifetime Warranty

  • Standards and Certifications

    ANSI : C-73

    CSA : C22.2 No. 42

    NEMA : WD-1 & WD-6

    NOM : 057

    UL : 498

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications