Loading...

Ball Nose In-Line Latching Female Connector

22L25-Y

DISCONTINUED

Ball Nose In-Line Latching Female Connector, 22 Series Single Pole Cam-Type Contact & Insulator, Crimped, 350-500MCM, 690 Amp Max - YELLOW

UPC Code: 078477244241
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Max. Amperage : 690 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

    Strain Relief : Copper Wire

  • Mechanical Specifications

    Cable Range : 350-500MCM

    Connection Type : Crimped

    Gender : Female

  • Product Features

    Color : Yellow

    Contact Cat. No. : 22L25-C

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications