Loading...

Male Plug, 500-750 MCM, Crimp Tube Termination

22L23-SY

22 Series Plug, Male, 690 Amp Max, 600 Volt, Crimp Tube Termination, 500-750 MCM Cable Range, Yellow Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
  • Shatter and crack proof – high durometer thermoplastic vulcanizate (TPV - Santoprene)
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications

Color: Yellow

UPC Code: 078477992715
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Max. Amperage : 690 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santoprene

  • Mechanical Specifications

    Cable Range : 500-750MCM AWG

    Connection Type : Crimp Tube

    Gender : Male

  • Product Features

    Color : Yellow

    Series : 22 Series

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications