Loading...

19 Series Complete Male Plug, Detachable, Double Set Screw, 350-500MCM

19D22-E

DISCONTINUED

19 Series Complete Male Detachable Plug, Industrial Grade, Double Set Screw, Ball Nose, Cam-Type Connector, Cable Range- 350-500MCM, 690 Amp - BLACK

The 19 Series Ball Nose connectors and panel receptacles are insulated for water tightness and safety. They allow you to quickly connect or disconnect equipment. They have become the industry standard for multiple operator stations, distribution panels, stress relieving and numerous other applications.

UPC Code: 078477995242
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Max. Amperage : 690 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

    Strain Relief : Copper Wire

  • Mechanical Specifications

    Cable Range : 350-500MCM AWG

    Connection Type : Double Set Screw

    Gender : Male

  • Product Features

    Cable Range : 350-500MCM AWG

    Color : Black

    Contact Cat. No. : 19D22-C

    Insulator Cat. No. : 19SDM-E

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications