Male Plug, #2 - 2/0 AWG, Single Set Screw Termination
18D21-UG
18 Series Cam-Type Male Detachable Plug, Single Set Screw Termination, Ball Nose, #2 – 2/0 AWG, 300 Amp Max, Green
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- Single or double set screw termination
- NEMA 3R rated for outdoor use when mated
- UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Green
UPC Code: 078477746707
Country of Origin : Mexico
Product Information
Product Features
Cable Range : 2-2/0 AWG
Color : Green
Component : Complete
Connection Type : Single Set Screw
Contact Cat. No. : 18D21-C
Gender : Male
Insulator Cat. No. : 18SDM-22E
Max. Amperage : 300 Amp
Max. Voltage : 600 Volt
Series : 18
Standards and Certifications : UL/CSA
Style Name : Detachable
Warranty : NA
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors