15 Amp Toggle Switch, 4-Way, Canadian, Commercial Spec Grade
18204-CI
4-Way Toggle Switch, Commercial Specification Grade, Framed, Canadian, 15 Amp, 347 Volt AC, Side Wire, Ivory
Color: Ivory
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 06867911950
Electrical Specifications
Amperage : 15 A
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Temperature Rise : Maximum 30 degrees C rise
Voltage : 347 VAC
Environmental Specifications
Base Material : Thermoplastic
Contact Material : Silver Alloy
Cover Material : Thermoplastic
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Strap Material : Steel
Terminal Screws : Brass 8-32
Toggle : Polycarbonate
Material Specifications
Actuator Material : Thermoplastic
Base Material : Thermoplastic
Body Material : Thermoplastic
Color : Ivory
Contact Material : Silver Alloy
Cover Material : Thermoplastic
Device Type : Toggle Switch
Feature 3 : Framed
Feature 4 : Canadian
Function : 4-Way
Grade : Commercial Specification Grade
Strap Material : Steel
Terminal Screws : Brass 8-32
Toggle : Polycarbonate
Mechanical Specifications
Amperage : 15 A
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Temperature Rise : Maximum 30 degrees C rise
Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired
Terminal ID : Brass-Hot (If Applicable) Black-Hot White-Neutral Green-Gnd
Termination : Side Wire
Voltage : 347 VAC
Product Features
Color : Ivory
Device Type : Toggle Switch
Feature 3 : Framed
Feature 4 : Canadian
Function : 4-Way
Grade : Commercial Specification Grade
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired
Terminal ID : Brass-Hot (If Applicable) Black-Hot White-Neutral Green-Gnd
Termination : Side Wire
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 111 : File #152105
UL Fed Spec WS896E : File #E7458
UL Standard : UL20
Warranty : 10-Year Limited