Loading...

15 Amp Toggle Switch, 3-Way, Canadian, Heavy-Duty Industrial Spec Grade

18203-I

3-Way Toggle Switch, Heavy-Duty Industrial Specification Grade, Canadian, 15 Amp, 347 Volt AC, Back or Side Wire, Ivory

Color: Ivory

UPC Code: 07847723997
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Amperage : 15 A

    Base Material : Thermoplastic

    Contact Material : Silver Alloy

    Cover Material : Thermoplastic

    Dielectric Voltage : Withstands 1500V for 1 minute

    Endurance : 50,000 cycles minimum

    Overload UL20 Test : 100 cycles of OL at 4.8 times rated current

    Strap Material : Steel

    Temperature Rise : Maximum 30 degrees C rise

    Terminal Screws : Brass 8-32

    Toggle : Polycarbonate

    Voltage : 347 VAC

  • Material Specifications

    Base Material : Thermoplastic

    Body Material : Thermoplastic

    Color : Ivory

    Contact Material : Silver Alloy

    Cover Material : Thermoplastic

    Device Type : Toggle Switch

    Feature 4 : Canadian

    Function : 3-Way

    Grade : Heavy-Duty Industrial Specification Grade

    Strap Material : Steel

    Terminal Screws : Brass 8-32

    Toggle : Polycarbonate

  • Mechanical Specifications

    Amperage : 15 A

    Dielectric Voltage : Withstands 1500V for 1 minute

    Endurance : 50,000 cycles minimum

    Overload UL20 Test : 100 cycles of OL at 4.8 times rated current

    Product ID : Ratings are permanently marked on device

    Temperature Rise : Maximum 30 degrees C rise

    Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired

    Terminal ID : Brass-Hot (If Applicable) Black-Hot White-Neutral Green-Gnd

    Termination : Back or Side Wire

    Torque Range : 12-14 inch pounds

    Voltage : 347 VAC

  • Product Features

    Color : Ivory

    Device Type : Toggle Switch

    Feature 4 : Canadian

    Function : 3-Way

    Grade : Heavy-Duty Industrial Specification Grade

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired

    Terminal ID : Brass-Hot (If Applicable) Black-Hot White-Neutral Green-Gnd

    Termination : Back or Side Wire

    Torque Range : 12-14 inch pounds

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 111 : File #152105

    UL Fed Spec WS896E : File #E7458

    UL Standard : UL20

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications