Loading...

15 Amp Toggle Switch, 3-Way, Quiet Switch, Commercial Spec Grade

18203-CG

15 Amp, 347VAC, Toggle, 3-Way AC Quiet Switch, Framed, Commercial Spec Grade, Side Wired - GRAY

Color: Gray

UPC Code: 06867918397
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Actuator Material : Thermoplastic

    Amperage : 15 A

    Body Material : Thermoplastic

    Color : Gray

    Dielectric Voltage Withstand : Withstands 1500V for 1 minute

    Endurance : 50,000 cycles minimum

    Feature : Canadian - Framed

    Grounding : Grounding

    HP Rating : 1/2HP-120V 2HP-240V-277V-347V

    Max. Amperage : 12 Amp

    Overload UL20 Test : 100 cycles of OL at 4.8 times rated current

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Temperature Rise : Maximum 30 degrees C rise

    Termination : Side

    Voltage : 347 VAC

    Warranty : 10-Year Limited

  • Environmental Specifications

    Flammability : Rated HB or better UL94

    Operating Temperature : 0°C to 40°C

  • Material Specifications

    Base Material : Thermoplastic

    Color : Gray

    Contact Material : Silver Alloy

    Cover Material : Thermoplastic

    Strap Material : Steel

    Terminal Screws : Brass 8-32

    Toggle : Polycarbonate

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired

    Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd

    Torque Range : 12-14 inch pounds

  • Product Features

    Body Material : Thermoplastic

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 111 : File #152105

    UL Fed Spec WS896E : File #E7458

    UL Standard : UL20

    Warranty : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications