15 Amp Toggle Switch, Single-Pole, Canadian, Heavy-Duty Industrial Spec Grade
18201-I
Single-Pole Toggle Switch, Heavy-Duty Industrial Specification Grade, Canadian, 15 Amp, 347 Volt AC, Back or Side Wire, Ivory
Color: Ivory
Product Information
Electrical Specifications
Amperage : 15 A
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Temperature Rise : Maximum 30 degrees C rise
Voltage : 347 VAC
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Material Specifications
Actuator Material : Thermoplastic
Base Material : Thermoplastic
Body Material : Thermoplastic
Contact Material : Silver Alloy
Cover Material : Thermoplastic
Strap Material : Steel
Terminal Screws : Brass 8-32
Toggle : Polycarbonate
Mechanical Specifications
Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired
Terminal ID : Brass-Hot (If Applicable) Black-Hot White-Neutral Green-Gnd
Termination : Back or Side Wire
Torque Range : 12-14 inch pounds
Product Features
Color : Ivory
Device Type : Toggle Switch
Feature : Canadian
Function : Single-Pole
Grade : Heavy-Duty Industrial Specification Grade
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 111 : File #152105
Standards and Certifications : UL/CSA
UL Fed Spec WS896E : File #E7458
UL Standard : UL20
Warranty : 10-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors