Loading...

17 Series Female Plug, Crimped, 500-750MCM

17V26-E

DISCONTINUED

17 Series Single Pole Cam-Type Female Vulcanized Plug, Industrial Grade, Taper Nose, Crimped Connection, Cable Range-500-750MCM, 600 Volt, 690 Amp - BLACK

The 17 Series Taper Nose connectors withstand grueling, heavy-duty industrial use. Applications include generator test stations, water purification plants, electro-chemical machining equipment and other general industrial uses.

UPC Code: 078477991725
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Max. Amperage : 690 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Neoprene

    Strain Relief : Copper Wire

  • Mechanical Specifications

    Cable Range : 500-750MCM AWG

    Connection Type : Crimped

    Gender : Female

  • Product Features

    Color : Black

    Contact Cat. No. : 17V26-C

    Insulator Cat. No. : 17SVF-E

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications