17 Series Female Receptacle, 30-Degree, 250-500 MCM, 1.125" Threaded Stud
17R24-SG
                                    17 Series Taper Nose Cam-Type Female Panel Mount  Receptacle, 30-Degree, 250-500 MCM, 1.125" Threaded Stud,  600 Amp Max, 600 VAC/DC, Green
                                    Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools. 
                            - 15, 16/18, and 17 Series devices are NEMA 3R-Rated for use in outside locations
- Shatter and crack proof – high durometer thermoplastic vulcanizate (TPV - Santoprene)
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Green
Product Information
- Electrical Specifications - Max. Amperage : 600 Amp - Max. Voltage : 600 Volt 
- Material Specifications - Contact Material : Brass - Sleeve Material : Santoprene 
- Mechanical Specifications - Cable Range : 250-500MCM AWG - Connection Type : Threaded Stud - Gender : Female 
- Product Features - Color : Green 
- Standards and Certifications - Standards and Certifications : UL-1691 
Related Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
                