15 Amp Decora Dual Rocker Switch, Illuminated, White
1754-ILW
Individual Switches 15 Amp, 120 Volt/Device Total 20 Amp, 120Volt. 2 Switch Combination, Rocker Style, Illuminated, w/ Screw Terminals and Push-In Wiring. White.
Color: White
Instruction Sheet
Technical Information
-
General Information
UPC : 078477813096
Product Features
Amperage : 15 A
Color : White
Product Type : 2-Switch Combo
Torque Range : 14 – 18 in.-lbs
Type : Dual Rocker Combination Switch
Related Videos
Leviton Decora Devices
How to Install a Decora Combination Device with Two Single Pole Switches
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors