Loading...

16 Series Male Plug, Crimped, 3/0-4/0 AWG

16V24-R

Male, Plug, Vulcanized, Crimped, 3/0-4/0 AWG, 400 Amp Max., 16 Series Taper Nose, Commercial Grade, ECT Cam-Type Connector - Red

UPC Code: 078477989616
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Neoprene

    Strain Relief : Copper Wire

  • Mechanical Specifications

    Cable Range : 3/0-4/0 AWG

    Connection Type : Crimped

    Gender : Male

  • Product Features

    Color : Red

    Contact Cat. No. : 16V24-C

    Insulator Cat. No. : 16VSM-34R

  • Standards and Certifications

    NEMA Rating : Type 3R

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications