Loading...
Product added to your list. To view the list, Click Here

Insulator for Male Plug, 2/0 - 4/0 AWG

16SDM-1UG

16 Series Single Pole Cam Type Male Detachable Plug Sleeve Only, Taper Nose, Cable Range 2/0 - 4/0, Green

Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.

  • Single or double set screw or crimp tube termination
  • NEMA 3R rated for outdoor use when mated
  • Designed with cylindrical profile to reduce snap
  • UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications

Color: Green

UPC Code: 078477718810
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Cable Range : 2/0-4/0 AWG

    Gender : Male

  • Product Features

    Color : Green

  • Standards and Certifications

    CSA Standard : 1691

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications