Loading...

Female Receptacle, 90-Degree, #2 - 4/0 AWG, 1.125” Threaded Stud Termination

16R26-1UB

16 Series Female Panel Receptacle, Cam-Type, Self-Clinching Nut, 90-Degree, Threaded Stud Length - 1.125", Taper Nose, 400 Amp Max, Cable Range - #2 to 4/0 AWG, Blue

Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.

  • Single or double set screw or crimp tube termination
  • NEMA 3R rated for outdoor use when mated
  • Designed with cylindrical profile to reduce snap
  • UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
  • Color-coding provides fast and easy phase identification
  • Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
UPC Code: 078477718131
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contacts : Brass

  • Mechanical Specifications

    Cable Range : 2-4/0 AWG

    Gender : Male

    Stud Length : 1.25"

  • Product Features

    Color : Blue

  • Standards and Certifications

    CSA Certified : File 152105, CSA: 1691

    UL Listed : File E-13399; 1691, 508 – 35k A / 600V Short Circuit Current Rating

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications