16 Series Male Receptacle, 90-Degree, 2/0 - 4/0 AWG, Double Set Screw
16R21-UY
16 Series Taper Nose Cam-Type Male Panel Mount Receptacle, 90-Degree, 2/0 - 4/0 AWG, Double Set Screw, 400 Amp Max, 600VAC/DC, Yellow
Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- Single or double set screw or crimp tube termination
- NEMA 3R rated for outdoor use when mated
- Designed with cylindrical profile to reduce snap
- UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
Color: Yellow
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477716830
RoHS Compliant : Yes