16 Series Female Plug, Pre-cut for 4/0 AWG cable, Double Set Screw Termination, Bulk Pack
16D33-4UW
                                    16 Series Taper Nose Cam-Type Female Plug, Contact & Insulator, Detachable, Precut to 4/0 AWG, Double Set Screw Termination, 400 Amp Max, 600VAC/DC, Type 3R When Mated, White, Bulk Pack (25)
                                    
                            Leviton’s Rhino-Hide Single Pole Cam-Type Connectors supply temporary electrical power for both indoor and outdoor applications. These devices are designed for easy assembly and disassembly, without special tools.
- Single or double set screw or crimp tube termination
- NEMA 3R rated for outdoor use when mated
- Designed with cylindrical profile to reduce snap
- UL: 1691, 508 – 35k A / 600V Short Circuit Current Rating
- Color-coding provides fast and easy phase identification
- Common applications: entertainment, oil and gas, mining operations, power distribution, construction sites, and other temporary power applications
UPC Code: 078477877883
                            Country of Origin : Please Contact Customer Service
                            RoHS Compliant:   
                                Yes – Click Here
                            
                            
                          Product Information
- Electrical Specifications - Max. Amperage : 400 Amp - Max. Voltage : 600 Volt 
- Material Specifications - Contacts : Brass - Strain Relief : Copper Wire 
- Mechanical Specifications - Cable Range : 2/0 – 4/0 AWG - Connection Type : Double Set Screw - Gender : Female 
- Product Features - Color : White 
- Standards and Certifications - CSA Standard : 1691 - NEMA Rating : Type 3R - UL : 1691, 508 – 35k A / 600V Short Circuit Current Rating 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
