Loading...

16 Series Multi-Way Connector, Double Male

16A25-U

16 Series Taper Nose,Cam-Type Connector, Double Male, Multi-Way Connector, 400 Amp Max.

UPC Code: 4
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Max. Amperage : 400 Amp

    Max. Voltage : 600 Volt

  • Material Specifications

    Contact Material : Brass

    Sleeve Material : Santroprene TPV

    Strain Relief : Copper Wire

  • Mechanical Specifications

    Gender : Male-Male

  • Standards and Certifications

    NEMA Rating : Type 3R

    UL : 1691

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications