15 Amp Decora Plus Duplex Receptacle/Outlet, Industrial Grade, Self-Grounding
16252-T
Leviton’s line of Heavy-Duty Specification Grade receptacles are designed and manufactured to withstand the most demanding environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, etc., these Commercial Grade devices are the electrical contractor's choice for use in hotels, schools, hospitals and commercial office buildings.
Color: Light Almond
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477271261
Nema : 5-15R
AC Horsepower Ratings
Amperage : 15 A
At Rated Voltage : 1/2 HP
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 3000V min
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30°C temperature rise at full rated current
Voltage : 125 VAC
Wire : 3
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 3000V min
Flammability : Rated V-2 per UL 94
Grounding : Self-Grounding
Operating Temperature : -40°C to 60°C
Pole : 2
Temperature Rise : Max 30°C temperature rise at full rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Body Material : PBT Polyester Blend
Clamp Nuts : Zinc-Plated Steel
Color : Light Almond
Face Material : PBT Polyester Blend
Flammability : Rated V-2 per UL 94
Ground Clips : Brass-Plated
Grounding Screw : #8 Hex Head, Triple-Drive Brass
Line Contacts : 0.030" Phosphor Bronze
Operating Temperature : -40°C to 60°C
Strap Material : Steel (Galvanized G60)
Terminal Screws : #8 Triple-Drive Brass
Material Specifications
Body Material : PBT Polyester Blend
Color : Light Almond
Face Material : PBT Polyester Blend
Ground Clips : Brass-Plated
Grounding Screw : #8 Hex Head, Triple-Drive Brass
Line Contacts : 0.030" Phosphor Bronze
Product ID : Ratings are permanently marked on device
Strap Material : Steel (Galvanized G60)
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Terminal Screws : #8 Triple-Drive Brass
Termination : Back and Side Wire
Mechanical Specifications
Brand : Decora Plus
Color : Light Almond
Device Type : Duplex Receptacle Outlet
Feature 4 : Smooth Face
Grade : Commercial Specification Grade
NEMA : 5-15R
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back and Side Wire
Product Features
ANSI : C-73
Brand : Decora Plus
CSA C22.2 No. 42 : File LR-406
Device Type : Duplex Receptacle Outlet
Feature 4 : Smooth Face
Grade : Commercial Specification Grade
NEMA : 5-15R
NOM : 057
UL498 : File E13399
Warranty : 10-Year Limited
Standards and Certifications
ANSI : C-73
Applicable Standards : UL 498, Fed Spec W-C-596, CSA C22.2 No.42
At Rated Voltage : 1/2 HP
Certification/Listing : cULus, NON-ANCE
RoHS : RoHS Compliant
Warranty : 10-Year Limited
Patents
- MX321216
- US8684771
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.