Loading...

15 Amp Decora Plus Duplex Receptacle/Outlet, Commercial Grade, Self-Grounding

16252-LE

Decora Plus Duplex Receptacle Outlet, Commercial Specification Grade, Smooth Face, 15 Amp, 125 Volt, Pre-Wired Leads, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Black

Color: Black

Country of Origin : Mexico
NEMA 5-15R

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477300527

    Nema : 5-15R

  • Electrical Specifications

    Amperage : 15 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage Withstand : 2000V minimum per UL 498

    Grounding : Self-Grounding

    Maximum Working Voltage : 125V as rated

    Pole : 2

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL 94

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Base Material : Thermoplastic

    Cover Material : Thermoplastic

    Grounding Leads : 6", #12 AWG THHN

    Mounting Screws : Triple Combination Head, Steel

    Mounting Strap : Steel multipiece with 2 drive pins

    Power Contacts : Brass, triple wipe

    Terminal Leads : 6", #12 AWG THHN

    Wiring : 1 Hot Lead, 1 Neutral Lead, 1 Ground Lead

  • Mechanical Specifications

    Lead Identification : Leads identified in accordance with UL 498 (black, white & green)

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Termination : Pre-Wired Leads

  • Product Features

    Amperage : 15 A

    Brand : Decora Plus

    Color : Black

    Device Type : Duplex Receptacle Outlet

    Feature 4 : Smooth Face

    Grade : Commercial Specification Grade

    Grounding : Self-Grounding

    Grounding Leads : 6", #12 AWG THHN

    NEMA : 5-15R

    Pole : 2

    Standards and Certifications : UL/CSA

    Terminal Leads : 6", #12 AWG THHN

    Termination : Pre-Wired Leads

    Voltage : 125 VAC

    Warranty : 10-Year Limited

    Wire : 3

Features & Benefits

  • Constructed with impact-resistant thermosplastic cover and body
  • Dual drive pins for sturdy assembly
  • Large, triple-wipe brass "T" contacts for superior contact pressure, outstanding conductivity
  • #12 AWG THHN wire leads, 6" length
  • Heavy gauge, locked-in wrap-around mounting strap
  • Backed by a Limited 10-Year Warranty

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications