15 Series Male Receptacle, #8 - #2 AWG, 0.75" Threaded Stud
15R21-1U
15 Series Taper Nose Cam-Type Male Panel Mount Receptacle, 90-Degree, #8 - #2 AWG, 0.75" Threaded Stud Termination, 150 Amp Max, 600VAC/DC, Type 3R When Mated
Rhino-Hide Single Pole Cam-Type Receptacles are tough and reliable. They feature a UV-stabilized high performance TPV insulator that resists cracking and color fading, and a positive vibration-proof connection. They are available in 8 standard colors for easy phase identification.
NOTE: A complete catalog number requires that you append the color suffix to the base number as follows: W (White), E (Black), H (Brown), R (Red), B (Blue), O (Orange), G (Green), Y (Yellow). For example, to order a white plug the catalog number would be 15R21-1UW.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 4
Product Features
CSA : C22.2 No 1691
Cable Range : 8-2 AWG
Connection Type : Threaded Stud
Max. Amperage : 150 Amp
Max. Voltage : 600 Volt
UL : 1691
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors