15 Amp Single-Pole Illuminated Toggle Switch, Grounding, Clear
1461-LC
15 Amp, 120 Volt, Toggle Lighted Handle - Illuminated OFF Single-Pole AC Quiet Switch, Residential Grade, Grounding, Quickwire Push-In & Side Wired, - Clear
NOTE: When connected to compact fluorescent lamps or LEDs, the bulb may flicker while switch is in the off position.
Color: Clear
UPC Code: 078477467008
Country of Origin : Mexico
Product Information
Updated
Product Features
Actuator Material : Polycarbonate
Amperage : 15 A
Body Material : Thermoplastic
Color : Clear
Feature : Illuminated
Grounding : Grounding
HP Rating : 1/2HP-120V
Max. Amperage : 12 Amp
Pole : 1
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Quickwire Push-In & Side
Torque Range : 14 – 18 in.-lbs
Type : Toggle Switch
Voltage : 120 VAC
Warranty : 2-Year Limited
- NOTE: In Canada, a general-use switch does not require attachment to a grounding/bonding wire when installed in a grounded/bonded flush device box.
Related Videos
Light Switch - Installation
Single Pole Switch
How to strip a wire
Project of the Week Series – Leviton Guide Lights and Illuminated Switches
Leviton Answer Series: Quickwire™ Terminations
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors