15 Amp 3-Way Toggle Switch, Non-Grounding, Brown
1453-CP
15 Amp, 120 Volt, Toggle Framed 3-Way AC Quiet Switch, Residential Grade, Non-Grounding, Quickwire Push-In & Side Wired, - Brown
Tried-and-true toggle designs, Leviton Residential Grade AC Quiet Switches cover all the bases; they install easily and are available in standard and illuminated versions. Their toggles and frames are constructed of impact-resistant thermoplastic, and they feature large head, hardened triple-drive screws for easy installation. Leviton’s traditional switches are compatible with a wide range of Leviton plastic and metal wallplates.
Color: Brown
Product Information
- Product Features - Actuator Material : Thermoplastic - Amperage : 15 A - Body Material : Thermoplastic - Color : Brown - Feature : Framed - Grounding : Non-Grounding - HP Rating : 1/2HP-120V - Max. Amperage : 12 Amp - Pole : 3 - Standards and Certifications : UL/CSA - Strap Material : Steel - Terminal Accom. : Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire, Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only - Termination : Quickwire Push-In & Side - Type : Toggle Switch - Voltage : 120 VAC - Warranty : 2-Year Limited 
- 
Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire
- 
Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
- NOTE: In Canada, a general-use switch does not require attachment to a grounding/bonding wire when installed in a grounded/bonded flush device box.
Related Videos
Leviton Presents: How to Install a Light Switch
3-way Switch
How to strip a wire
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
                 
                