15 Amp Single-Pole Toggle Switch, Grounding, Brown
1451-2
15 Amp, 120 Volt, Toggle Framed Single-Pole AC Quiet Switch, Residential Grade, Grounding, Quickwire Push-In & Side Wired - Brown
Tried-and-true toggle designs, Leviton Residential Grade AC Quiet Switches cover all the bases; they install easily and are available in standard and illuminated versions. Their toggles and frames are constructed of impact-resistant thermoplastic, and they feature large head, hardened triple-drive screws for easy installation. Leviton’s traditional switches are compatible with a wide range of Leviton plastic and metal wallplates.
Color: Brown
Instruction Sheet
Technical Information
-
General Information
UPC : 078477173701
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic
Color : Brown
Feature : Framed
Grounding : Grounding
HP Rating : 1/2HP-120V
Max. Amperage : 12 Amp
Pole : 1
Standards and Certifications : UL/CSA
Strap Material : Steel
Terminal Accom. : Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire, Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
Termination : Quickwire Push-In & Side
Torque Range : 14 – 18 in.-lbs
Type : Toggle Switch
Voltage : 120 VAC
Warranty : 2-Year Limited
Features & Benefits
- Faster installation with combination of side wiring and Quickwire push-in wiring
-
Side wiring accepts #10, #12 and #14 AWG copper (CU) or #10 and #12 copper clad (CC) wire
-
Quickwire push-in terminals accept #14 AWG solid copper (CU) wire only
- Large head triple-drive combination screws (Standard, Phillips, Robertson) for fast wiring installation
- Impact-resistant, durable thermoplastic toggle and frame
- Backed by a Limited Two-Year Warranty
- NOTE: In Canada, a general-use switch does not require attachment to a grounding/bonding wire when installed in a grounded/bonded flush device box.
Related Videos
Single Pole Switch
Light Switch - Installation
How to strip a wire
Leviton Answer Series: Quickwire™ Terminations
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors