Loading...

Lampholder, Standard Fluorescent, Double Contact, Horizontal, Pedestal, Slide On, Plunger, Quickwire

13550-W

DISCONTINUED
High-Output Base, Double Contact Horz., Standard Fluorescent Lampholder, Pedestal, Slide-On, Plunger, , Quickwire 18AWG Solid or Str Tinned - White
UPC Code: 07847706089
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Rated Wattage : 660W

    Voltage : 1000 VAC

  • Material Specifications

    Availability : Distribution

    Body Material : Thermoset

    Color : White

    Contact Material : Silver-Plated Copper-Alloy

  • Mechanical Specifications

    Contact Type : Plunger

    Mounting Type : Slide-On

    Panel Thickness : 20 Ga. Panel

    Termination : Quickwire 18AWG Solid or Str Tinned

    Wire Strip Length : 3/8 - 1/2 Inch

  • Product Features

    Availability : Distribution

    Color : White

    Contact Type : Plunger

    Lamp Base : High-Output

    Lamp Contacts : Double Contact Horz.

    Mounting Type : Slide-On

    Panel Thickness : 20 Ga. Panel

    Rated Wattage : 660W

    Standards and Certifications : UL/CSA/NOM

    Style Name : Pedestal

    Termination : Quickwire 18AWG Solid or Str Tinned

    Warranty : 1-Year Limited

  • Standards and Certifications

    CSA Certified : File LR-5863

    NOM Certified : 057

    UL Listed : File E5833

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications