Loading...

Cat 6A S/FTP Cable, LSHF/LSZH, White, 1640 ft (500 m), Reel

128-SFTAZ-5WS

Leviton Category 6A S/FTP cables exceed Category 6A performance standards. They are rated to 500MHz and are suitable for use in all Class EA structured wiring cable systems. The applications supported include 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet (PoE), and broadband video transmissions at frequencies up to 500 MHz.

Color: White

Specifications

Documents

Technical Information

  • Product Features

    Product Family : Copper Cable

    Category Rating : Cat 6A

    Color : White

    Construction : S/FTP

    Flame Rating : LSHF/LSZH

    Length : 1640 ft (500 m)

    Packaging : Reel

Features & Benefits

  • 23 AWG solid annealed copper wire
  • 4 twisted pairs individually screened and cabled together – providing excellent EMI immunity
  • Overall braided screen – for improved shielding efficiency, increased mechanical robustness, and heat dissipation
  • Halogen Free Flame Retardant – Low Smoke
  • HFFR-LS material meets the requirements of the Construction Products Regulation (CPR) Euroclass Eca
  • CE marked for CPR
  • Designed and manufactured in a carbon neutral facility in the UK

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications