Loading...

BERK-TEK™ RDT Cat 6A U/UTP Cable, CMP, Gray, 1000 ft (305 m), Reel

11141959

RDT cable features a reduced diameter of 0.230" (vs. 0.260" average Cat 6A cable), creating better flexibility, optimized cable management, and improved tray-fill ratio for high-density installations. It offers excellent signal isolation, with PoE and alien crosstalk performance that exceeds standards, making it an excellent choice for 802.11ac wireless, HD video, and IP security. The cable’s isolation wrap provides superior heat management and noise-reducing performance. The electrical performance is independently verified by ETL (Intertek) as part of the Leviton Verified Performance program.

Color: Gray

Country of Origin : United States RoHS Compliant: Yes – Click Here

Specifications

Documents

Technical Information

  • General Information

    RoHS Compliant : Yes

  • Product Features

    Product Family : Copper Cable

    Brand : Global RDT

    Category Rating : Cat 6A

    Color : Gray

    Construction : U/UTP

    Flame Rating : CMP

    Length : 1000 ft (305 m)

    Packaging : Reel

Features & Benefits

  • Reduced diameter of 0.230" (5.84 mm) optimizes pathway space and reduces pathway costs over other 6A cables
  • Performance beyond standard is independently verified as part of Leviton Verified Performance Program and includes 8 dB PSANEXT and PSAACRF margin to Cat 6A requirements
  • Elimination of cross filler Improves flexibility, reduces bend radius, and increases speed of installation while reducing job site waste for a more sustainable future
  • Precision Twist Technology provides enhanced transmission characteristics and robust real-world network performance for 2.5/5/10G applications
  • Made with Leviton FLX-1 technology for maximum flexibility, tighter bend radius and smoother pulls
  • Smaller size and lower weight per reel means less greenhouse gases emitted during transportation and less warehouse space required for storage
  • Includes innovative Patented Profile Technology

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications