Loading...

LANMARK-1000 Cat 6 U/UTP Cable, CMR, Yellow, 1500 ft (457 m), Box

11075010

LANMARK-1000 has been improved to offer best-in-class electrical performance. Berk-Tek's engineers completely redesigned LANMARK-1000 so that all crosstalk parameters could be improved by five dB. As a result, the Power Sum Attenuation to Crosstalk ratio (PSACR) is nearly 3 times better (at 250 MHz) allowing for much greater signal strength and less vulnerability to noise interference.

Color: Yellow

Country of Origin : United States

Product Information

  • Product Features

    Brand : LANMARK-1000

    Category Rating : Cat 6

    Color : Yellow

    Construction : U/UTP

    Flame Rating : CMR

    Length : 1500 ft (457 m)

    Packaging : Box

  • Documented balance characteristics (LCL, LCTL)
  • ETL verified to ANSI/TIA-568.2-D standard
  • RoHS Compliant
  • Optimal support for Gigabit Ethernet with headroom
  • Power sum characterization gives highest performance using existing applications
  • Provides additional bandwidth required for future applications
  • Addition of balance requirements improves overall cable performance and reduces cable emissions which results in reduced transmission errors

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications