Loading...

LANMARK-6 Cat 6 U/UTP Cable, CMR, Yellow, 1500 ft (457 m), Box

11074906

The Berk-Tek LANMARK-6 features a reduced diameter compared to other Cat 6 UTP cables. This is an ANSI/TIA Cat 6 verified cable, constructed without the center spline for easy installation and termination. LANMARK-6 is capable of transmitting applications such as 1000BASE-T. It is ideal for network applications that extend to 250 MHz. LANMARK-6 is available in both CMP and CMR and conforms to ANSI/TIA568.2-D Cat 6 and ISO/IEC 11801 2nd Edition Class E Cat 6 requirements.

Color: Yellow

Country of Origin : United States

Specifications

Documents

Technical Information

  • Product Features

    Product Family : Copper Cable

    Brand : LANMARK-6

    Category Rating : Cat 6

    Color : Yellow

    Construction : U/UTP

    Flame Rating : CMR

    Length : 1500 ft (457 m)

    Packaging : Box

Features & Benefits

  • Inexpensive compact design
  • Characterized to 500 MHz, 250 MHz greater than the standard
  • Jacketed with flame-retardant PVC
  • 3rd party verified Cat 6 performance

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications